IESNA:LM-63-2002
[TEST]P1335210
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-62)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R30B2750DE010 E3A301MW_3500K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R30 optic, 3500K CCT AND, 80CRI , E3A301MW TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]109
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
5.2 8.6 15.5 35.3 88.9 179.2 283.8 369 432 462.3
458.4 440.2 427.8 412.6 390.5 360.2 311.5 244.2 168.7 93.1
37.3 13 2.9 0.3 0.1 0.1 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0
5.2 8.7 15.2 32.9 84.3 172.9 273.1 364.8 429.1 461.9
460.2 441.4 428.3 412.5 388 353.7 304.6 239.5 162.6 85.7
37 13 3.2 0.3 0.1 0.1 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0
5.2 8.7 14.8 32.2 80.4 165.4 261.5 347.6 408.3 446.8
451.6 436.1 421.6 404.8 377.5 338.7 284.3 212.2 141.1 73.2
29.4 11.3 3 0.3 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0
5.2 8.5 14.8 31.3 72.5 151.1 243.2 322.7 381.8 419.7
431.5 420.6 405.1 385.9 355.7 309.6 248.8 176.8 111.2 57.6
20.9 9.2 2.8 0.4 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0
5.2 8.4 13.9 27.9 62.6 132.7 213 285.8 340.1 375.6
389.1 381.2 363.2 339.7 304.7 255.5 193.2 127.6 76.6 38.5
14.7 7.2 2.7 0.5 0.1 0.1 0.1 0.1 0.1 0.1
0 0.1 0 0 0 0 0
5.2 8.4 13.4 25.2 53.2 109.1 179.2 242.1 290.1 318.9
330.8 322.2 302.7 275.3 238.4 187 134.6 85.9 47.6 25
11.4 5.2 2.3 0.5 0.1 0 0.1 0.1 0.1 0.1
0.1 0.1 0 0.1 0 0 0
5.2 8.1 12.7 22.1 44.4 88.1 141.4 195.6 231.1 253.9
260.7 251.2 228.9 200.6 164.4 121.9 82.2 49.4 27.7 13.9
7 3.5 1.5 0.4 0.1 0 0.1 0.1 0.1 0.1
0.1 0.1 0 0.1 0 0 0
5.2 8 12 19.4 34.3 65.8 105.9 147 172.7 187.5
187.5 175.5 153.2 126.6 96.4 67.7 44.1 26.1 13.6 7.4
4 1.9 0.7 0.2 0 0 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0
5.2 7.7 11.4 16.9 27.3 46.2 74.2 100.1 118.1 123.7
119.6 107.8 89.8 69 49.7 34 21.4 12.1 6.9 3.9
2 0.7 0.2 0 0 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0
5.2 7.4 10.4 14.8 21.7 32 48.3 63.2 72.7 74
68.5 58.9 47.2 35.9 25.4 16.8 10.1 5.8 3.5 1.7
0.6 0.2 0 0 0 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0
5.2 6.4 7.4 8.2 8.8 9 8.8 8.2 7.3 6.1
5.1 4.2 3.1 1.8 1.1 0.7 0.4 0.1 0 0
0.1 0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.3 0.3
0.3 0.2 0.2 0.2 0.2 0.2 0
5.2 5.2 4.9 4.4 3.8 3.2 2.6 2 1.6 1.2
0.8 0.5 0.3 0.1 0.1 0 0 0 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.3 0.3 0.3 0.3 0.4
0.3 0.3 0.3 0.3 0.3 0.3 0
5.2 4.1 3.1 2.3 1.7 1.3 0.8 0.5 0.2 0.1
0 0 0 0 0 0 0 0 0 0.1
0.1 0.1 0.2 0.2 0.2 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.2 0.2 0.2 0.2 0
5.2 3.4 2.2 1.5 1 0.6 0.2 0 0 0
0 0 0 0 0 0 0 0 0 0.1
0.1 0.2 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.2 0.2 0.2 0.1 0.1 0
5.2 3 1.9 1.2 0.7 0.3 0.1 0 0 0
0 0 0 0 0 0 0 0 0.1 0.2
0.2 0.3 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.3 0.3 0.2 0.2 0.1 0.1 0
5.2 2.9 1.8 1.1 0.7 0.2 0.1 0 0 0
0 0 0 0 0 0 0 0 0.1 0.2
0.3 0.3 0.4 0.4 0.5 0.4 0.5 0.5 0.4 0.4
0.3 0.3 0.2 0.2 0.1 0.1 0
